Libreria Table LampLibreria Table Lamp
Se föregående bilder
Se nästkommande bilder

Libreria Table Lamp

Libreria is designed by Folkform. The inspiration for the design they found with the interiors for libraries in mind. This lamp is named after its design and was launched at an independent exhibition in an old bookbinders during Milan design week 2017.
Specifikation
  • Design Folkform Electrical data Class II IP20 230V Description Powdercoated steel and opaque glass Connection 2 m textile cord with shouko plug Light source 1x 4W LED E27
Teknisk specifikation
  • Unik ref.Libreria-Table-Lamp
  • SamlingsuppsättningLibreria
  • KollektionTable lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-17
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Sekundärt materialGlas
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Skrivbord och Bord
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige