Minipoint GX224 Floor LampMinipoint GX224 Floor LampMinipoint GX224 Floor LampMinipoint GX224 Floor Lamp
Se föregående bilder
Se nästkommande bilder

Minipoint GX224 Floor Lamp

Minipoint – a series that combines form and function in the best possible way. The slender lines of a design that creates a chic, sleek silhouette, together with the underlying concept of a series that offers fully directional light optimised for reading, leave nothing to be desired. In 1978 the designer Göran Pehrson, a member of the Studio Construction design studio, initiated collaboration with the well-known Bergbom design family. This culminated in the launch of Minipoint, a series that has become a true classic. The slender lines ensure that the lamps are easy to place wherever extra lighting is needed. The table lamp offers optimal working light, for example on a desk. The joints are chromed and this model has adjustable arms and a shade that can be turned left and right and angled forward and back. The light source has now been modernised with an LED lamp replacing the halogen bulb of the earlier versions.
Specifikation
  • Design Studio Construction/ Bergboms Electrical data Class II IP20 230V Description Chrome joints. Fully adjustable. Connection 2.5 m cord with plug-in transformer Light source 1x 4,6W LED GU10 included
Teknisk specifikation
  • Unik ref.Minipoint-GX224-Floor-Lamp
  • ProduktfamiljMinipoint
  • ProduktgruppFloor lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-17
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Golvmonterad
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 1.4 kodL7474
  • Uniclass 1.4 beskrivningLamps
  • Uniclass 2.0 kodPR-49
  • Uniclass 2.0 beskrivningLuminaires And Lamps
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • NBS Referens Kod49
  • NBS ReferensbeskrivningLuminaires And Lamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige