Vi använder cookies för att tillhandahålla våra tjänster. Genom att använda våra tjänster godkänner du att vi använder cookies.
;

Minipoint GX225 Floor Lamp

Unique ref.: Minipoint-GX225-Floor-Lamp
Tillverkare: Örsjö Belysning
Produktfamilj: Minipoint
Produktgrupp: Floor lamp
Datum för publicering: 2018-12-17
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
Minipoint – a series that combines form and function in the best possible way. The slender lines of a design that creates a chic, sleek silhouette, together with the underlying concept of a series that offers fully directional light optimised for reading, leave nothing to be desired. In 1978 the designer Göran Pehrson, a member of the Studio Construction design studio, initiated collaboration with the well-known Bergbom design family. This culminated in the launch of Minipoint, a series that has become a true classic. The slender lines ensure that the lamps are easy to place wherever extra lighting is needed. The table lamp offers optimal working light, for example on a desk. The joints are chromed and this model has adjustable arms and a shade that can be turned left and right and angled forward and back. The light source has now been modernised with an LED lamp replacing the halogen bulb of the earlier versions.

Design Studio Construction/ Bergboms Electrical data Class II IP20 230V Description Chrome joints. Fully adjustable. Connection 2.5 m cord with plug-in transformer Light source 1x 4,6W LED GU10 included


Huvudmaterial: Metal
Sekundärt material:
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Belysning - Golvmonterad
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

BIMobject®