Vi använder cookies för att tillhandahålla våra tjänster. Genom att använda våra tjänster godkänner du att vi använder cookies.
;

Mushroom Table

Unique ref.: Mushroom-Table
Tillverkare: Örsjö Belysning
Produktfamilj: Mushroom
Produktgrupp: Floor lamp
Datum för publicering: 2018-12-17
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
”Mushroom is a friendly floor and table lamp in colours designed to spread a pleasant light,” says Matti Klenell.  The distinctive character of the floor lamp lends a modern touch to any setting. Mushroom casts a pleasant light that makes it the ideal choice as a reading lamp beside the sofa or armchair, or for spreading general lighting throughout a room. When Matti Klenell designed Mushroom in 2002 he derived inspiration from one of Örsjö Lighting’s earlier models. Working with the original tools, he created a new series of table and floor lamps that combined contemporary design with a firm focus on the need to spread a pleasant light. The lamp’s distinctive silhouette is based on traditional lines, while the colour palette in white or rowanberry and the subtly updated styling give the series a strong personality with a modern look that makes certain that Mushroom always stands out.

Design Matti Klenell Electrical data Class II IP20 230V Description Enamelled metal. Pull switch Connection 2.5 m cord with plug Light source 2x 7W LED E27 matt


Huvudmaterial: Metal
Sekundärt material:
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Belysning - Skrivbord och Bord
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

BIMobject®