Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Puck 30911 Wall Lamp

Unique ref.: Puck-30911-Wall-Lamp
Tillverkare: Örsjö Belysning
Produktfamilj: Puck
Produktgrupp: Wall lamp
Datum för publicering: 2019-02-18
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
The Puck series achieves style through simplicity. A lamp that can easily become a firm favourite thanks to its light source, versatility and discreet design. A series that brings a sense of warmth to spaces despite the strict elegance of its form. A classic that is truly timeless. It was in 1987 that the lighting designer Åke Hultgren created the Puck family. Each of the different models in this timeless series blends effortlessly into the setting in which it is used. The wall lamp is available in different versions. The single-lamp model comes in six standard colours, is dimmable and can be either hard-wired or used with a cable. Puck has now been updated by replacing the halogen bulb with a new LED light source that casts an ideal reading light.

Design Åke Hultgren Electrical data Class III IP20 12V (cord) Klass I IP20 (hard-wired) Description Dimmer function. Switch on wall plate Connection 2.5 m cord with plug or hard-wired Light source 1x3.1W 12V GU4 LED included


Huvudmaterial: Metal
Sekundärt material:
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Belysning - Väggarmaturer
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

BIMobject®