Puck Floor LampPuck Floor LampPuck Floor LampPuck Floor LampPuck Floor LampPuck Floor Lamp
Se föregående bilder
Se nästkommande bilder

Puck Floor Lamp

The Puck series achieves style through simplicity. A lamp that can easily become a firm favourite thanks to its light source, versatility and discreet design. A series that brings a sense of warmth to spaces despite the strict elegance of its form. A classic that is truly timeless. It was in 1987 that the lighting designer Åke Hultgren created the Puck family. Each of the different models in this timeless series blends effortlessly into the setting in which it is used. The wall lamp is available in different versions. The single-lamp model comes in six standard colours, is dimmable and can be either hard-wired or used with a cable. Puck has now been updated by replacing the halogen bulb with a new LED light source that casts an ideal reading light.
Specifikation
  • Design Åke Hultgren Electrical data Class II IP20 230V Description Switch on lamp shade Connection 2.5 m cord with schuko plug Light source 1x 4W LED GU10
Teknisk specifikation
  • Unik ref.Puck-Floor-Lamp
  • ProduktfamiljPuck
  • ProduktgruppFloor lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-18
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Golvmonterad
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 1.4 kodL7474
  • Uniclass 1.4 beskrivningLamps
  • Uniclass 2.0 kodPR-49
  • Uniclass 2.0 beskrivningLuminaires And Lamps
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • NBS Referens Kod49
  • NBS ReferensbeskrivningLuminaires And Lamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige