Vi använder cookies för att tillhandahålla våra tjänster

Genom att använda våra tjänster godkänner du att vi använder cookies

;

Star 1 - 36396 Wall Lamp

Unique ref.: Star1-36396-Wall-Lamp
Tillverkare: Örsjö Belysning
Produktfamilj: Star
Produktgrupp: Wall Lamp
Datum för publicering: 2019-02-18
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (1)
Star is a modern classic among lamps – the perfect representative for designer Jonas Bohlin’s maxim, “function, innovation and personality”. Star works equally well as a single source of light or as part of a larger constellation arranged in straight lines or circles. Star comes in different models that can readily be combined to suit needs. The elegant simplicity of the design means that Star is equally at home in almost every setting, public or private. At Örsjö Belysning we are proud to work with high quality brass and copper. These are materials that endure – materials that age gracefully, gently shifting in shade over time, slowly developing a unique patina and becoming more beautiful with each passing year. This single-spot Star lamp fits to a wall or ceiling to provide a versatile solution for all sorts of interior decoration needs. Another big advantage is that installation to a 230 V circuit means there is no need for a transformer. Simply connect the single-spot Star lamp to a light fixture box in the ceiling or wall to hide the electrical components on the back plate.

Design Jonas Bohlin Electrical data Class II IP20 230V Description Hangs on cord hook. No ceiling cup Connection Ceiling socket Mounting Ceiling hook Light source 1x5W E14 LED


Huvudmaterial: Metal
Sekundärt material:
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Lighting - Wall Mounted
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

Alla BIM-objekt är riktiga produkter från riktiga tillverkare, bekräftade och godkända