Star 1 - 36397 Wall LampStar 1 - 36397 Wall LampStar 1 - 36397 Wall LampStar 1 - 36397 Wall Lamp
Se föregående bilder
Se nästkommande bilder

Star 1 - 36397 Wall Lamp

Star is a modern classic among lamps – the perfect representative for designer Jonas Bohlin’s maxim, “function, innovation and personality”. Star works equally well as a single source of light or as part of a larger constellation arranged in straight lines or circles. Star comes in different models that can readily be combined to suit needs. The elegant simplicity of the design means that Star is equally at home in almost every setting, public or private. At Örsjö Belysning we are proud to work with high quality brass and copper. These are materials that endure – materials that age gracefully, gently shifting in shade over time, slowly developing a unique patina and becoming more beautiful with each passing year. This single-spot Star lamp fits to a wall or ceiling to provide a versatile solution for all sorts of interior decoration needs. Another big advantage is that installation to a 230 V circuit means there is no need for a transformer. Simply connect the single-spot Star lamp to a light fixture box in the ceiling or wall to hide the electrical components on the back plate.
Specifikation
  • Design Jonas Bohlin Electrical data Class II IP20 230V Description Hangs on cord hook. No ceiling cup Connection Ceiling socket Mounting Ceiling hook Light source 1x5W E14 LED
Teknisk specifikation
  • Unik ref.Star1-36397-Wall-Lamp
  • SamlingsuppsättningStar
  • KollektionWall Lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-18
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Väggarmaturer
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige