Vi använder cookies för att tillhandahålla våra tjänster

Genom att använda våra tjänster godkänner du att vi använder cookies

;

Talk Floor Lamp

Unique ref.: Talk-Floor-Lamp
Tillverkare: Örsjö Belysning
Produktfamilj: Talk
Produktgrupp: Floor lamp
Datum för publicering: 2018-12-17
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
Talk is an ingeniously designed series of lamps with a shape that is reminiscent of a flashlight. Exclusive detailing adds genuine style to the lamp’s otherwise light-hearted expression. Available in models suitable for a variety of different applications, this is a series with lots of character that has already proved to be a popular favourite. Talk was created by Marge Arkitekter as part of an interior design commission for the Rica Talk Hotel. ”The idea for the lamp arose from the need for a bedside lamp in the hotel rooms. We were clear in our own minds about exactly what we needed, but we couldn’t find what we wanted in the market. So we decided to design Talk ourselves,” says Katarina Grundsell of Marge Arkitekter.  The torch-like design is a way of telling the user that the on/off switch is found on the top of the lamp. Stitched leather trim around the rim of the shade adds a highly distinctive design touch and makes the lamp easy to hold while adjusting the angle of the beam. Talk wall lamp is also available in a version that can be integrated into the headboard of a bed by placing the actuator on a transformer plate fitted to the rear of the headboard. The cable is then fed through a drilled hole before the lamp and the thin plate holding it in place are fitted to the headboard. It is a simple, smart solution that produces a sleek and attractive result. Talk wall lamp has an angle-adjustable shade and a distinctive personality that is visible without being dominant.

Design Marge Arkitekter Electrical data Class II IP20 230V Description Adjustable shade with brown leather. Switch on lamp head Connection 2.5 m cord with schuko plug Light source 1x4,6W GU10 LED included


Huvudmaterial: Metal
Sekundärt material: Leather
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Belysning - Golvmonterad
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

Alla BIM-objekt är riktiga produkter från riktiga tillverkare, bekräftade och godkända