Tool Less Snap-in Filler Panels
Ortronics

Tool Less Snap-in Filler Panels



Ortronics Tool Less Snap-in Filler Panels are used to fill open rack units in racks and cabinets where separation of cold air and hot air is required. They are designed to work with active equipment and Ortronics flat, angled or curved patch panels. The tool less snap-in filler panels unique patent pending design allows them to snap into 19” EIA/ECA-310-E compliant tapped or square hole mounting rails. Because no field modification is required to fit a tapped hole, the panel can be remounted in a square hole in the future eliminating the need to stock two different types of panels.
Teknisk specifikation
  • Unik ref.ortronics-1054
  • ProduktfamiljDistribution Devices
  • ProduktgruppRacks, Cabinets, and Physical Support
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-19
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektronik - Nätverk

Region tillgänglighet

Nordamerika
USA