Curved Runway Fitting, Outside
Ortronics

Curved Runway Fitting, Outside



Ortronics Outside Curved Runway fitting provides a radius curved runway that permits smooth vertical to horizontal transitions. Stringers are 1-1/2” x 3/8” steel tubes; cross slats are 1” x 1/2” x 1/8”steel tubes. The runway fitting is available in 6”, 12”, 18” and 24” width. All sizes are available in black and dove gray.
Teknisk specifikation
  • Unik ref.ortronics-1067
  • ProduktfamiljDistribution Devices
  • ProduktgruppRacks, Cabinets, and Physical Support
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-19
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektronik - Nätverk

Region tillgänglighet

Nordamerika
USA