Mighty Mo 20 Universal Cable Troughs
Ortronics

Mighty Mo 20 Universal Cable Troughs



Universal cable troughs snap into the hex pattern on the Mighty Mo 20 channel racks and are used to create a front to rear or vertical trough on the inside or outside of the channel. They can be mounted in a row to create a continuous trough or rotated at 30 degree increments to support cables through directional changes. Up to 3 HiLOC harnesses can be toollessly mounted into each trough. The 2" x 2" size is equipped with slots to allow it to be joined to Mighty Mo Fiber Raceway.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Snaps into the hex pattern on MM20 channel racks: Creates a front to rear pathway for cables between racks.
  • Hex design: Allows trough to be rotated in 30 degree increments for pathway transition from horizontal to vertical.
  • HiLOC ready: Up to 3 HiLOC harness shells can be snapped into the cable trough providing Zero “U” connectivity for switches and servers.
Teknisk specifikation
  • Unik ref.ortronics-1091
  • ProduktfamiljCommunication and Data Processing Equipment
  • ProduktgruppMighty Mo 20 Universal Cable Troughs
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2016-08-25
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektronik - Nätverk

Region tillgänglighet

Nordamerika
USA