Mighty Mo 20 Cable Runway Mounting Brackets
Ortronics

Mighty Mo 20 Cable Runway Mounting Brackets



Mounts to the top side of the Mighty Mo rack channels or frames, providing mounting for runway (ladder rack) to run parallel with the row of racks. Standard brackets position the bottom of the runway at 2" above the rack height and 6" high brackets position the bottom of the runway at 6" above the rack height.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Mounts to Mighty Mo 20 racks: Allows you to secure cable runway parallel to the racks.
  • Provides mounting locations for multiple runway sizes: No need to stock multiple mounting plates.
  • No additional hardware required: Uses existing hardware from rack.
Teknisk specifikation
  • Unik ref.ortronics-1093
  • ProduktfamiljCommunication and Data Processing Equipment
  • ProduktgruppMighty Mo 20 Cable Runway Mounting Brackets
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2016-08-25
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektronik - Nätverk

Region tillgänglighet

Nordamerika
USA