Pearl Mantels 111-50 Alamo 50-Inch Fireplace Mantel

Pearl Mantels 111-50 Alamo 50-Inch Fireplace Mantel

  • Eco-friendly full mantel surround Asian hardwoods and veneers unfinished paint and stain grade.
  • Inside dimensions of mantel opening 50 inches wide by 42 inches high.
  • 1 1/2" projection behind the mantel allows for easy installation over your non-combustible material such as marble or slate and scribe molding set included to finish the look and hide any gaps.
  • Ships in three pieces; Simple nuts and bolts assembly and mitered hanger board set up included for easy installation.
  • Look for the pearl inlay that graces the right hand side of the shelf as proof that you have received an authentic Pearl Mantel.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: 111-50
    Item Weight: 45.5 pounds
    Product Dimensions: 64 x 8 x 52 inches
    Item model number: 111-50
    Color: Unfinished
    Style: Traditional
    Finish: Unfinished
    Material: Wood
    Special Features: Eco-Friendly

Teknisk specifikation
  • Unik ref.Pearl-Mantels-111-50-Alamo-50-Inch-Fireplace-Mantel
  • ProduktfamiljHome Décor
  • ProduktgruppMantel
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-14
  • Edition nummer1
  • Bredd (tum)50
Relaterad
  • HuvudmaterialTrä
  • Designad iUSA
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Annat
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • CSI MasterFormat 2014 Kod10 30 00
  • CSI MasterFormat 2014 TitelFireplaces and Stoves
  • OmniClass nummer23-19 17 00
  • OmniClass TitelFireplaces

Region tillgänglighet

Nordamerika
USA