Pearl Mantels 870-72-DW Reclaimed Solid Pine 72-Inch Shelf with Bracket

Pearl Mantels 870-72-DW Reclaimed Solid Pine 72-Inch Shelf with Bracket

  • Reclaimed Solid Pine shelf & corbels with bracket in driftwood finish.
  • For use in any room not just for the hearth.
  • Mounting bracket included. Screws included to attach corbels to bracket. Consult a Professional for installation of bracket.
  • Handmade, retaining the natural splits, knots and nail holes characteristic of its historical past.
  • Each piece is different and Hand crafted, appearance, Measurements and weight may vary from published information.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: 870-72-DW
    Item Weight: 83 pounds
    Product Dimensions: 74 x 13 x 11 inches
    Item model number: 870-72-DW
    Size: 72 Inch
    Color: Driftwood
    Style: Solid Pine
    Material: Reclaimed Pine
    Included Components: 72-Inch Reclaimed Solid Pine Shelf & Corbels with Bracket, Driftwood Finish

Teknisk specifikation
  • Unik ref.Pearl-Mantels-870-72-DW-Reclaimed-Solid-Pine-72-Inch-Shelf-with-Bracket
  • ProduktfamiljHome Décor
  • ProduktgruppMantel Shelf
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-14
  • Edition nummer1
  • Bredd (tum)72
Relaterad
  • HuvudmaterialTrä
  • Designad iUSA
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Annat
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • CSI MasterFormat 2014 Kod10 30 00
  • CSI MasterFormat 2014 TitelFireplaces and Stoves
  • OmniClass nummer23-19 17 00
  • OmniClass TitelFireplaces

Region tillgänglighet

Nordamerika
USA