Pella® 250 Series Fixed Frame Window
Arkiverad

Pella® 250 Series Fixed Frame Window

Pella 250 Series vinyl picture windows are non-operable and sealed closed, making them incredibly energy efficient. With your choice of solid- or dual-color frames, you can create a signature look, available in up to nine color choices. And with a number of popular features and options, Pella 250 Series vinyl picture windows are a beautiful addition to your project.

  • Optional triple-pane glass helps improve energy efficiency and sound control
  • Low-maintenance, easy-care vinyl frames available in solid- or dual-color frames mean no more painting, staining or refinishing
  • Performance class and grade CW30-50 and STC of 26-27
  • Dual- and triple-pane designs available in sizes from up to 108” x 108” with a maximum of 40 sq. ft.
Teknisk specifikation
  • Unik ref.pella-250-series-fixed-frame-window
  • ProduktfamiljFixed Windows
  • ProduktgruppPella® 250 Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-03-02
  • Edition nummer1
Relaterad
  • HuvudmaterialVinyl
Klassificering
  • BIMobjektkategoriFönster - Fasta fönster