Board and Batten - Metal Wall Panel & Siding Systems
Board and Batten - Metal Wall Panel & Siding Systems
Board and Batten - Metal Wall Panel & Siding Systems
Board and Batten - Metal Wall Panel & Siding Systems

    Board and Batten - Metal Wall Panel & Siding Systems

    Where Timeless Design Meets Modern Elegance

    The Board and Batten panel system provides a timeless design aesthetic for commercial and residential wall applications. It uses a concealed fastener system to maintain clean lines and a rhythmic pattern of alternating wide vertical boards and narrower elevated battens. The ¾” batten depth and 2” width create dimensional interest while keeping trim offsets to a minimum. Board and Batten panels blend smoothly into various architectural styles. Whether creating a cozy and inviting facade or a bold and striking statement, Board and Batten exterior wall panels remain a versatile tool for architectural creativity.

    Specifikation
    • FEATURES

      • Installs with concealed mechanical fasteners through pre-punched holes
      • Vertical wall applications only
      • Widths - 12”, 16”
      • Batten is 2” wide and ¾” deep on all panel widths
      • Maximum length for steel is 30 feet
      • Maximum length for aluminum is 22 feet
    Teknisk specifikation
    • Unik ref.board-and-batten-metal-wall-panels
    • ProduktfamiljWall Panels
    • ProduktgruppWall panels concealed fastener
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-02-22
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialAluminium
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriVäggar - Fasadbeklädnad
    • IFC klassificeringVägg
    • Uniclass 2015 kodSs_25_20
    • Uniclass 2015 beskrivningWall cladding systems
    • CSI MasterFormat 2014 Kod07 64 00
    • CSI MasterFormat 2014 TitelSheet Metal Wall Cladding
    • OmniClass nummer23-13 37 13
    • OmniClass TitelExterior Wall Cladding

    Region tillgänglighet

    Nordamerika
    USA