Pfister LF-042-BNCC Bernini Single Control Bathroom Faucet
Pfister LF-042-BNCC Bernini Single Control Bathroom Faucet

    Pfister LF-042-BNCC Bernini Single Control Bathroom Faucet

    • Includes decorative deckplate.
    • Includes single post mounting ring.
    • Includes valve and cartridge.
    • Compatible with 1 or 3-hole installation.
    • Push & seal drain requires no tools and installs in less than half the time of a standard pop-up drain, guaranteed tight seal each and every use - simply Press to seal and again to open.

    As Featured on Amazon.com

    Specifikation
    • Technical Details

      Part Number: LF-042-BNCC
      Item Weight: 5 pounds
      Product Dimensions: 12.6 x 10.3 x 2.9 inches
      Material: Metal
      Item Package Quantity: 1
      Number Of Holes: 1
      Handle/Lever Placement: Centerset
      Number of Handles: 1
      Included Components: Faucet, Installation Hardware & Instructions

    Teknisk specifikation
    • Unik ref.Pfister-LF-042-BNCC-Bernini-Single-Control-Bathroom-Faucet
    • ProduktfamiljFaucet
    • ProduktgruppBathroom
    • TypDokumentation (info)
    • Publiceringsdatum2019-02-18
    • Edition nummer1
    Relaterad
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
    • UNSPSC namnPlumbing fixtures
    • UNSPSC kod3018
    • CSI MasterFormat 2014 Kod22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass nummer23-31 11 00
    • OmniClass TitelFaucets

    Region tillgänglighet

    Nordamerika
    USA