Pfister LG42-DF0C Kenzo Single Control Bathroom Faucet

Pfister LG42-DF0C Kenzo Single Control Bathroom Faucet

  • Unique Ribbon Water Delivery.
  • 1-hole installation.
  • Includes single post mounting ring.
  • Features a grid drain assembly.
  • Includes valve and cartridge.

As Featured on Amazon.com

Specifikation
  • Technical Details

    Part Number: LG42DF1C
    Item Weight: 1.6 ounces
    Product Dimensions: 18.3 x 7.4 x 3.1 inches
    Size: 1-Hole
    Style: Modern
    Material: Metal
    Installation Method: 1-Hole
    Item Package Quantity: 1
    Water Consumption: 1.2 GPM
    Number Of Holes: 1
    Handle/Lever Placement: Centerset
    Number of Handles: 1
    Certification: Watersense
    Included Components: Faucet, Grid Drain Assembly, Installation Hardware, Installation Instructions

Teknisk specifikation
  • Unik ref.Pfister-LG42-DF0C-Kenzo-Single-Control-Bathroom-Faucet
  • ProduktfamiljFaucet
  • ProduktgruppBathroom
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-18
  • Edition nummer1
Relaterad
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets

Region tillgänglighet

Nordamerika
USA