1562 - THERMOSTATIC MIXING VALVE

1562 - THERMOSTATIC MIXING VALVE

Pintossi+C thermostatic mixing valve is designed for use in domestic water as well as heating systems.

The main function is to maintain constant, to a set value, the mixed water temperature, regardless of any variation of temperature and pressure of hot and cold water supply.

An anti-burn function is provided by the valve, stopping the hot mixed water delivery in case of unexpeted interruption of the inlet cold water supply, avoiding potentials burns. Thanks to this and anti-burining function the valve is particular indicated in public buildings like schools and hospitals for the presence of individuals at risk.

Specifikation
  • MATERIALS:
    Body: brass CW617N
    Strainer: Stainless steel
    Gaskets: EPDM 
    Handle : plastic

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 90°C
    Max working pressure: 10 bar
    Mixed water range: 27°C - 55°C
    Temp. stability : +/- 3°C 
    Max flow rate : 20l/min

Teknisk specifikation
  • Unik ref.1562-thermostatic-mixing-valve
  • ProduktfamiljCOMPONENTS FOR CENTRAL HEATING SYSTEMS
  • ProduktgruppTHERMOSTATIC MIXING VALVES
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-02-17
  • Edition nummer1
  • Höjd (mm)105
  • Bredd (mm)73
Relaterad
  • HuvudmaterialMässing
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • UNSPSC namnValves
  • UNSPSC kod401416
  • Uniclass 2015 kodPr_65_54_95_88
  • Uniclass 2015 beskrivningThermostatic mixing valves
  • CSI MasterFormat 2014 Kod46 41 00
  • CSI MasterFormat 2014 TitelMixing Equipment
  • OmniClass nummer23-27 31 29
  • OmniClass TitelMixing Valves
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING