F530 Continuous suspended ceiling 500-PPR12,5-BR-CR3

F530 Continuous suspended ceiling 500-PPR12,5-BR-CR3

Placo Solution made of structured ceiling composed of plasterboard and F530 steel. It has a uniform and smooth finish, and is indicated for indoor environment.
Specifikation
  • The Placo Standard ceiling system consists of Placo 4PRO plasterboard (12,5mm) and F530 steel with spacing every 500mm. It is indicated for indoor environment and can be applied in dry areas with best finish.
Teknisk specifikation
  • Unik ref.continuous_suspended_ceiling_f530_500-ppr125-br-cr3
  • Produktfamiljceiling
  • ProduktgruppStandard
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-02-20
  • Edition nummer1
Relaterad
  • HuvudmaterialMurbruk
  • Sekundärt materialStål
  • Designad iBrasilien
  • Tillverkad iBrasilien
  • Vikt netto (kg)13.2
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnDrywall
  • UNSPSC kod30161503
  • Uniclass 2015 kodSs_30_25_10
  • Uniclass 2015 beskrivningBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Kod09 29 00
  • CSI MasterFormat 2014 TitelGypsum Board
  • OmniClass nummer23-15 19 23
  • OmniClass TitelCeilings
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Sydamerika
Brasilien