FHP Continuous suspended ceiling ST12,5-BR-GESSO SISAL
FHP Continuous suspended ceiling ST12,5-BR-GESSO SISAL

    FHP Continuous suspended ceiling ST12,5-BR-GESSO SISAL

    Placo Solution made of wire ceiling composed of plasterboard and galvanized wire. It has an excellent cost benefit and is indicated for indoor environment.
    Specifikation
    • The Placo Standard ceiling system consists of Placo standard plasterboard (12,5mm) and plaster. It is indicated for indoor environment and can be applied in dry areas.
    Teknisk specifikation
    • Unik ref.continuous_suspended_ceiling_fhp_st125-br-gesso_sisal
    • Produktfamiljceiling
    • ProduktgruppStandard
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-02-27
    • Edition nummer1
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)15
    Klassificering
    • BIMobject-kategoriKonstruktion - Innertak
    • IFC klassificeringTak
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodSs_30_25_10
    • Uniclass 2015 beskrivningBoard and sheet ceiling systems
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 19 23
    • OmniClass TitelCeilings
    • CSI UniFormat II KodC3030
    • CSI UniFormat II TitelCeiling Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien