GYPTONE Continuous suspended ceiling BIG QUATTRO 41 F530-600
GYPTONE Continuous suspended ceiling BIG QUATTRO 41 F530-600

    GYPTONE Continuous suspended ceiling BIG QUATTRO 41 F530-600

    Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation, easy access to the plenum, high acoustic performance and is indicated for indoor environment.
    Specifikation
    • The Placo Acoustic ceiling system consists of Placo plasterboard Gyptone (12,5mm) F530 steel. It is indicated for indoor environment which need upper acoustic comfort and can be applied in dry.
    Teknisk specifikation
    • Unik ref.continuous_suspended_ceiling_gyptone_big_quattro_41_f530-600
    • Produktfamiljceiling
    • ProduktgruppPerformance
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-06
    • Edition nummer1
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)12
    Klassificering
    • BIMobject-kategoriKonstruktion - Innertak
    • IFC klassificeringTak
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodSs_30_25_10
    • Uniclass 2015 beskrivningBoard and sheet ceiling systems
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 19 23
    • OmniClass TitelCeilings
    • CSI UniFormat II KodC3030
    • CSI UniFormat II TitelCeiling Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien