STUD Continuous suspended ceiling MS70-600-ST12,5-BR-CR3
STUD Continuous suspended ceiling MS70-600-ST12,5-BR-CR3

    STUD Continuous suspended ceiling MS70-600-ST12,5-BR-CR3

    Placo Solution made of structured ceiling composed of plasterboard, steel and stud frames. It has a uniform and smooth finish, and is indicated for indoor environment.
    Specifikation
    • The Placo Standard ceiling system consists of Placo Standard plasterboard (12,5mm) and stud frame (M70) with spacing every 600mm. It is indicated for indoor or protected environment and can be applied in dry areas.
    Teknisk specifikation
    • Unik ref.continuous_suspended_ceiling_stud_ms70-600-st125-br-cr3
    • Produktfamiljceiling
    • ProduktgruppStandard
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-27
    • Edition nummer1
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)13
    Klassificering
    • BIMobject-kategoriKonstruktion - Innertak
    • IFC klassificeringTak
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodSs_30_25_10
    • Uniclass 2015 beskrivningBoard and sheet ceiling systems
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 19 23
    • OmniClass TitelCeilings
    • CSI UniFormat II KodC3030
    • CSI UniFormat II TitelCeiling Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien