FIRE Wall 150-90-600-2RF15+2RF15-BR-LV100
FIRE Wall 150-90-600-2RF15+2RF15-BR-LV100
FIRE Wall 150-90-600-2RF15+2RF15-BR-LV100

    FIRE Wall 150-90-600-2RF15+2RF15-BR-LV100

    Placo solutions made of Fire Resistant Plasterboard and Glass wool ISOVER, with high performance against fire for interior wall.
    Specifikation
    • The Placo Fire Resistant wall system consists of Placo fire plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in areas that requires high performance fire resistance.
    Teknisk specifikation
    • Unik ref.fire_150-90-600-2rf15-2rf15-br-lv100
    • ProduktfamiljWall
    • ProduktgruppFire Resistence
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-02-27
    • Edition nummer1
    • Höjd (mm)4.3
    • Djup (mm)150
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)51.3
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodEF_25_10
    • Uniclass 2015 beskrivningWalls
    • CSI MasterFormat 2014 Kod09 29 82
    • CSI MasterFormat 2014 TitelGypsum Board Fireproofing
    • OmniClass nummer23-15 11 11 11
    • OmniClass TitelGypsum Board Fixed Partitions
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien