FIRE Wall 98-48-600-2RF12,5+2RF12,5-BR-LV50
FIRE Wall 98-48-600-2RF12,5+2RF12,5-BR-LV50
FIRE Wall 98-48-600-2RF12,5+2RF12,5-BR-LV50

    FIRE Wall 98-48-600-2RF12,5+2RF12,5-BR-LV50

    Placo solutions made of Fire Resistant Plasterboard and Glass wool ISOVER, with high performance against fire for interior wall.
    Specifikation
    • The Placo Fire wall system consists of Placo fire plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in areas that requires high performance fire resistance.
    Teknisk specifikation
    • Unik ref.fire_98-48-600-2rf125-2rf125-br-lv50
    • ProduktfamiljWall
    • ProduktgruppFire Resistence
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-02-27
    • Edition nummer1
    • Höjd (mm)2.9
    • Djup (mm)98
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)40.8
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodEF_25_10
    • Uniclass 2015 beskrivningWalls
    • CSI MasterFormat 2014 Kod09 29 82
    • CSI MasterFormat 2014 TitelGypsum Board Fireproofing
    • OmniClass nummer23-15 11 11 11
    • OmniClass TitelGypsum Board Fixed Partitions
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien