HYDRO Wall 115-90-400-RU12,5+RU12,5-BR-LV100
HYDRO Wall 115-90-400-RU12,5+RU12,5-BR-LV100
HYDRO Wall 115-90-400-RU12,5+RU12,5-BR-LV100

    HYDRO Wall 115-90-400-RU12,5+RU12,5-BR-LV100

    Placo solutions made of Moisture Resistant Plasterboard and Glass woolISOVER, with performance against humidity for interior wall.
    Specifikation
    • The Placo Moisture Resistant wall system consists of Placo marine plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in wet areas.
    Teknisk specifikation
    • Unik ref.hydro_115-90-400-ru125-ru125-br-lv100
    • ProduktfamiljWall
    • ProduktgruppMoisture
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-20
    • Edition nummer1
    • Höjd (mm)3.85
    • Djup (mm)115
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)21.8
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodEF_25_10
    • Uniclass 2015 beskrivningWalls
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 11 11 11
    • OmniClass TitelGypsum Board Fixed Partitions
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien