HYDRO Wall 95-70-400-RU12,5+PIP12,5-BR-LV70
HYDRO Wall 95-70-400-RU12,5+PIP12,5-BR-LV70
HYDRO Wall 95-70-400-RU12,5+PIP12,5-BR-LV70

    HYDRO Wall 95-70-400-RU12,5+PIP12,5-BR-LV70

    Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with performance against humidity and also impact resistance, load capacity and rigidity for interior wall.
    Specifikation
    • The Placo Moisture Resistant wall system consists of Placo impact and marine plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in wet areas.
    Teknisk specifikation
    • Unik ref.hydro_95-70-400-ru125-pip125-br-lv70
    • ProduktfamiljWall
    • ProduktgruppMoisture
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-13
    • Edition nummer1
    • Höjd (mm)3.3
    • Djup (mm)95
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)24.65
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodEF_25_10
    • Uniclass 2015 beskrivningWalls
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 11 11 11
    • OmniClass TitelGypsum Board Fixed Partitions
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien