PRIMA Wall 140-90-600-2ST12,5+2ST12,5-BR-LV100
PRIMA Wall 140-90-600-2ST12,5+2ST12,5-BR-LV100
PRIMA Wall 140-90-600-2ST12,5+2ST12,5-BR-LV100

    PRIMA Wall 140-90-600-2ST12,5+2ST12,5-BR-LV100

    Placo solutions made of Standard Plasterboard and Glass woolISOVER, with performance of acoustic insulation for interior wall.
    Specifikation
    • The Placo Standard wall system consists of Placo standard plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas.
    Teknisk specifikation
    • Unik ref.prima_140-90-600-2st125-2st125-br-lv100
    • ProduktfamiljWall
    • ProduktgruppStandard
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-27
    • Edition nummer1
    • Höjd (mm)4.2
    • Djup (mm)140
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)37.5
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodEF_25_10
    • Uniclass 2015 beskrivningWalls
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 11 11 11
    • OmniClass TitelGypsum Board Fixed Partitions
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien