GYPREX CLEAN FORRO REMOVIVEL 625X625-COM CANTONEIRA

GYPREX CLEAN FORRO REMOVIVEL 625X625-COM CANTONEIRA

Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation and easy access to the plenum and is indicated for indoor environment.
Specifikation
  • The Placo Cleanable ceiling system consists of Plasteboard laminated, plaster, vinylic finish Gyprex (12,5mm) and steel frames. It is indicated for indoor environment and can be applied in dry areas or where cleanliness must be very high.
Teknisk specifikation
  • Unik ref.registrable_suspended_ceiling_gyprexliso_625x625-com_cantoneira
  • ProduktfamiljRemovable ceiling
  • ProduktgruppGyprex Clean
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-03-06
  • Edition nummer1
Relaterad
  • HuvudmaterialMurbruk
  • Sekundärt materialStål
  • Designad iBrasilien
  • Tillverkad iBrasilien
  • Vikt netto (kg)9
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnDrywall
  • UNSPSC kod30161503
  • Uniclass 2015 kodSs_30_25_10
  • Uniclass 2015 beskrivningBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Kod09 29 00
  • CSI MasterFormat 2014 TitelGypsum Board
  • OmniClass nummer23-15 19 23
  • OmniClass TitelCeilings
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Sydamerika
Brasilien