GYPTONE Registrable suspended ceiling BASE 31 625X625

GYPTONE Registrable suspended ceiling BASE 31 625X625

Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation and easy access to the plenum and is indicated for indoor environment.
Specifikation
  • The Placo Standard ceiling system consists of Placo plasterboard Gyptone (12,5mm) steel frames. It is indicated for indoor environment and can be applied in dry.
Teknisk specifikation
  • Unik ref.registrable_suspended_ceiling_gyptone_base_31_625x625
  • Produktfamiljceiling
  • ProduktgruppStandard
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-03-06
  • Edition nummer1
Relaterad
  • HuvudmaterialMurbruk
  • Sekundärt materialStål
  • Designad iBrasilien
  • Tillverkad iBrasilien
  • Vikt netto (kg)11
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak
  • IFC klassificeringTak
  • UNSPSC namnDrywall
  • UNSPSC kod30161503
  • Uniclass 2015 kodSs_30_25_10
  • Uniclass 2015 beskrivningBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Kod09 29 00
  • CSI MasterFormat 2014 TitelGypsum Board
  • OmniClass nummer23-15 19 23
  • OmniClass TitelCeilings
  • CSI UniFormat II KodC3030
  • CSI UniFormat II TitelCeiling Finishes

Region tillgänglighet

Sydamerika
Brasilien