PRIMA ST12,5-BR Plasterboard Lining
PRIMA ST12,5-BR Plasterboard Lining

    PRIMA ST12,5-BR Plasterboard Lining

    Placo solutions made of Standard plasterboard. It is indicated for lining glued on walls of new works in the process of finishing in indoor environment.
    Specifikation
    • The Placo Standard lining system consists of Placo standard plasterboard (12,5mm) and MAP plaster. It is indicated for indoor environment and can be applied in dry areas with until 3 meters high.
    Teknisk specifikation
    • Unik ref.rev_colado_prima_st125-br
    • ProduktfamiljLining
    • ProduktgruppStandard
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-03-27
    • Edition nummer1
    • Höjd (mm)3
    Relaterad
    • HuvudmaterialMurbruk
    • Sekundärt materialStål
    • Designad iBrasilien
    • Tillverkad iBrasilien
    • Vikt netto (kg)8.35
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringVägg
    • UNSPSC namnDrywall
    • UNSPSC kod30161503
    • Uniclass 2015 kodSs_25_25
    • Uniclass 2015 beskrivningWall lining systems
    • CSI MasterFormat 2014 Kod09 29 00
    • CSI MasterFormat 2014 TitelGypsum Board
    • OmniClass nummer23-15 15 23
    • OmniClass TitelWall Linings
    • CSI UniFormat II KodC3010
    • CSI UniFormat II TitelWall Finishes

    Region tillgänglighet

    Sydamerika
    Brasilien