Wall_Placo-Brasil_BR_73-48-400-RU12,5+PFM12,5-BR-LV50

Wall_Placo-Brasil_BR_73-48-400-RU12,5+PFM12,5-BR-LV50

Placo solutions made of Phonique Plasterboard and Glass wool ISOVER, with maximum performance of acoustic insulation for interior wall.
Specifikation
  • The Placo Acoustic wall system consists of Placo Performa and RU plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas and that requires maximum acoustic insulation.

Teknisk specifikation
  • Unik ref.wall_placo-brasil_br_73-48-400-ru125-pfm125-br-lv50
  • ProduktfamiljWall
  • ProduktgruppPerformance
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-05-05
  • Edition nummer1
  • Höjd (mm)2.5
  • Djup (mm)73
Relaterad
  • HuvudmaterialMurbruk
  • Sekundärt materialStål
  • Designad iBrasilien
  • Tillverkad iBrasilien
  • Vikt netto (kg)27.2
Klassificering
  • BIMobject-kategoriVäggar - Innerväggar
  • IFC klassificeringVägg
  • UNSPSC namnDrywall
  • UNSPSC kod30161503
  • Uniclass 2015 kodEF_25_10
  • Uniclass 2015 beskrivningWalls
  • CSI MasterFormat 2014 Kod09 23 13
  • CSI MasterFormat 2014 TitelAcoustical Gypsum Plastering
  • OmniClass nummer23-15 11 11 11
  • OmniClass TitelGypsum Board Fixed Partitions
  • CSI UniFormat II KodC3010
  • CSI UniFormat II TitelWall Finishes

Region tillgänglighet

Sydamerika
Brasilien