Wall_Placo-Brasil_BR_115-90-400-ST12,5+GRX12,5-BR-LV100

Wall_Placo-Brasil_BR_115-90-400-ST12,5+GRX12,5-BR-LV100

Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with maximum performance against high humidity for exterior wall.

Specifikation
  • The Placo Moisture Resistant wall system consists of Placo Glasroc X and ST plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor or protected environment and can be applied in wet areas.

Teknisk specifikation
  • Unik ref.wall_placo_brasil_br_115-90-400-st125-grx125-br-lv100
  • ProduktfamiljLining
  • ProduktgruppMoisture
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-05-05
  • Edition nummer1
  • Höjd (mm)3000
  • Djup (mm)115
Relaterad
  • Designad iBrasilien
  • Tillverkad iBrasilien
  • Vikt netto (kg)24.5
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Gips-/fiberskivor
  • IFC klassificeringVägg
  • UNSPSC namnDrywall
  • UNSPSC kod30161503
  • Uniclass 2015 kodEF_25_10
  • Uniclass 2015 beskrivningWalls
  • CSI MasterFormat 2014 Kod09 29 00
  • CSI MasterFormat 2014 TitelGypsum Board
  • OmniClass nummer23-15 11 11 11
  • OmniClass TitelGypsum Board Fixed Partitions
  • CSI UniFormat II KodC3010
  • CSI UniFormat II TitelWall Finishes

Region tillgänglighet

Sydamerika
Brasilien