4.2.6 CEILINGS - WAB T-45 profiles single frame suspended
Pladur

4.2.6 CEILINGS - WAB T-45 profiles single frame suspended

Suspended ceiling consisting of a galvanized steel plate profile frame using Pladur® T-45 Z5 profiles, suspended from the building structure using Pladur® T-45 Z5 hanger brackets and Ø 6-mm threaded rods (M6 Z5), supported on Pladur® profiles mechanically attached around the whole perimeter. One Pladur® WAB board is screwed to this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.
Specifikation
  • Continuous suspended ceilings for indoor areas exposed to high humidity.
Teknisk specifikation
  • Unik ref.pladur_4_tec_4_26
  • Produktfamilj4. Techos PLADUR®
  • Produktgrupp4.2. Suspendidos estructura simple
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2025-02-07
  • Edition nummer1
Relaterad
  • HuvudmaterialGips
  • Sekundärt materialMurbruk
Klassificering
  • BIMobject-kategoriKonstruktion - Innertak