ARTE IE 2D Built-in Wall-Mounted Toilet Tap

ARTE IE 2D Built-in Wall-Mounted Toilet Tap

Built-in push ecological quite flush valve for wall mounting with nickel brass body, inox built-in box. Model: 19750.
Specifikation
  • *1" male inlet. *Double discharge push-button, regulated to 3-6 litres to 3 bar. *Soft push system. *With stopcock. *Supplied with union nut for Ø28 mm. *Anti-sipon device incorporated. *Interchangeable piston comprising the whole mechanism of the flush. *Inox built-in box, push-button and tape. *Nickel brass body, non-corrosive internal pieces. *Gross weight: 2,530 Kg. *Water saving: 45%. *Flow: 1,20 l/s. *Regulation system for built-in installation.
Teknisk specifikation
  • Unik ref.19750
  • ProduktfamiljFaucets
  • ProduktgruppWC
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-11-12
  • Edition nummer1
  • Höjd (mm)200
  • Bredd (mm)200
  • Djup (mm)91
Relaterad
  • HuvudmaterialKrom
  • Designad iSpanien
  • Tillverkad iSpanien
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • IFC klassificeringSanitetsterminal
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 41 00
  • CSI MasterFormat 2014 TitelResidential Plumbing Fixtures
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Sydamerika Nordamerika Europa
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spanien
Brasilien
Guatemala
Chile
Honduras
Colombia
Mexiko
Ecuador
Nicaragua
Falklandsöarna (Islas Malvinas)
Panama
Franska Guyana
Trinidad och Tobago
Guyana
Paraguay
Peru
Surinam
Uruguay
Venezuela