INTELLO X® connect  - Hydrosafe® high-performance vapour check
INTELLO X® connect  - Hydrosafe® high-performance vapour check
INTELLO X® connect  - Hydrosafe® high-performance vapour check
INTELLO X® connect  - Hydrosafe® high-performance vapour check
    pro clima

    INTELLO X® connect - Hydrosafe® high-performance vapour check

    INTELLO X connect, Hydrosafe® high-performance vapour check with self-adhesive strips, for external insulation and roof refurbishment, When installed directly on top of a hard subsurface underneath exterior insulation, the INTELLO X connect vapour check (alternate terms: vapour control or retarder) membrane can be combined with all fibrous insulation materials (including blown-in insulation materials). In the case of refurbishment from the outside and installation between two layers of insulation, the choice of insulation materials for the two layers is limited to mineral or rock wool. The thickness of the external mineral wool insulation needs to be calculated on a project-specific basis; please contact Technical Support at pro clima in Germany for assistance. This membrane can be used on building components that are diffusion-open to the outside or are diffusion-tight, e.g. pitched, flat or green roofs, after appropriate design calculations have been carried out. When used on the inside of insulation installed between rafters or wall framework in combination with fibrous insulation mats and boards, this membrane may only be installed onto a hard subsurface or else with additional taping of membrane overlaps with TESCON VANA.
    Specifikation
    • Areas of application, When installed directly on top of a hard subsurface underneath exterior insulation, the INTELLO X connect vapour check (alternate terms: vapour control or retarder) membrane can be combined with all fibrous insulation materials (including blown-in insulation materials). In the case of refurbishment from the outside and installation between two layers of insulation, the choice of insulation materials for the two layers is limited to mineral or rock wool. The thickness of the external mineral wool insulation needs to be calculated on a project-specific basis; please contact Technical Support at pro clima in Germany for assistance. This membrane can be used on building components that are diffusion-open to the outside or are diffusion-tight, e.g. pitched, flat or green roofs, after appropriate design calculations have been carried out. When used on the inside of insulation installed between rafters or wall framework in combination with fibrous insulation mats and boards, this membrane may only be installed onto a hard subsurface or else with additional taping of membrane overlaps with TESCON VANA.
    Teknisk specifikation
    • Unik ref.intello-x-connect
    • Produktfamiljvariable vapour barrier
    • ProduktgruppBuilding Material
    • TypByggmaterial
    • Publiceringsdatum2024-09-04
    • Edition nummer1
    • Höjd (mm)0.7
    • Bredd (mm)1.5
    Relaterad
    • HuvudmaterialPolypropen
    • Sekundärt materialPolymer
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)150
    Klassificering
    • BIMobjektkategoriByggnadsmaterial - Tätskikt
    • IFC klassificeringTak
    • OmniClass nummer23-13 25 27
    • OmniClass TitelVapor Barriers

    Region tillgänglighet

    Europa Asien Nordamerika Afrika Sydamerika Oceanien
    Åland
    Afghanistan
    Amerikanska Jungruöarna
    Algeriet
    Argentina
    Amerikanska Samoaöarna
    Albanien
    Armenien
    Anguilla
    Angola
    Bolivia
    Australien
    Andorra
    Azerbajdzjan
    Antigua och Barbuda
    Benin
    Brasilien
    Cooköarna
    Belgien
    Bahrain
    Aruba
    Botswana
    Chile
    Fiji
    Bosnien och Hercegovina
    Bangladesh
    Bahamas
    Burkina Faso
    Colombia
    Franska Polynesien
    Bulgarien
    Bhutan
    Barbados
    Burundi
    Ecuador
    Guam
    Cypern
    Brittiska territoriet i Indiska oceanen
    Belize
    Centralafrikanska republiken
    Falklandsöarna (Islas Malvinas)
    Kiribati
    Danmark
    Brunei
    Bermuda
    Demokratiska republiken Kongo
    Franska Guyana
    Marshallöarna
    Estland
    Filippinerna
    British Virgin Islands
    Djibouti
    Guyana
    Mikronesiens federerade stater
    Färöarna
    Förenade Arabemiraten
    Caymanöarna
    Egypten
    Paraguay
    Nauru
    Finland
    Georgia
    Costa Rica
    Ekvatorialguinea
    Peru
    Niue
    Frankrike
    Hongkong
    Curaçao
    Elfenbenskusten
    Surinam
    Nordmarianerna
    Gibraltar
    Indien
    Dominica
    Eritrea
    Uruguay
    Norfolk Island
    Grekland
    Indonesien
    Dominikanska republiken
    Etiopien
    Venezuela
    Nya Kaledonien
    Guernsey
    Irak
    El Salvador
    Gabon
    Nya Zeeland
    Irland
    Iran
    Grenada
    Gambia
    Östtimor
    Island
    Israel
    Grönland
    Ghana
    Palau
    Isle of Man
    Japan
    Guadeloupe
    Guinea
    Papua Nya Guinea
    Italien
    Jordanien
    Guatemala
    Guinea-Bissau
    Pitcairn Islands
    Jersey
    Julöarna
    Haiti
    Jamhuri ya Uganda
    Samoa
    Kroatien
    Kambodja
    Honduras
    Kamerun
    Solomon Islands
    Lettland
    Kazakstan
    Jamaica
    Kap Verde
    Tokelauöarna
    Liechtenstein
    Kina
    Kanada
    Kenya
    Tonga
    Litauen
    Kokosöarna
    Karibiska Nederländerna
    Komorerna
    Tuvalu
    Luxemburg
    Kuwait
    Kuba
    Kongo
    United States Minor Outlying Islands
    Malta
    Kyrgyzstan
    Martinique
    Lesotho
    Vanuatu
    Moldavien
    Laos
    Mexiko
    Liberia
    Wallis- och Futunaöarna
    Monaco
    Libanon
    Montserrat
    Libyen
    Montenegro
    Macao
    Nicaragua
    Madagaskar
    Nederländerna
    Malaysia
    Panama
    Malawi
    Nordmakedonien
    Maldiverna
    Puerto Rico
    Mali
    Norge
    Mongoliet
    Saint Christopher och Nevis
    Marocko
    Österrike
    Myanmar (Burma)
    Saint Lucia
    Mauretanien
    Polen
    Nepal
    Saint Vincent och Grenadinerna
    Mauritius
    Portugal
    Nordkorea
    Saint-Barthélemy
    Mayotte
    Rumänien
    Oman
    Saint-Martin
    Moçambique
    Ryssland
    Pakistan
    Saint-Pierre-et-Miquelon
    Namibia
    San Marino
    Palestina
    Sint Maarten
    Niger
    Schweiz
    Qatar
    Trinidad och Tobago
    Nigeria
    Serbien
    Saudiarabien
    Turks och Caicos Islands
    Réunion
    Slovakien
    Singapore
    USA
    Rwanda
    Slovenien
    Sri Lanka
    Saint Helena
    Spanien
    Sydkorea
    São Tomé och Príncipe
    Storbritannien
    Syrien
    Senegal
    Svalbard
    Tadzjikistan
    Seychellerna
    Sverige
    Taiwan
    Sierra Leone
    Tjeckien
    Thailand
    Södra Sudan
    Tyskland
    Turkiet
    Somalia
    Ukraina
    Turkmenistan
    Sudan
    Ungern
    Uzbekistan
    Swaziland
    Vatikanstaten
    Vietnam
    Sydafrika
    Vitryssland
    Yemen
    Tanzania
    Tchad
    Togo
    Tunisien
    Västsahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App för Revit

    Ladda familjer direkt till din Revit-modell med ett klick

    Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

    • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
    • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
    • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit