SOLITEX ADHERO 1000® Light-weight full-surface adhesive, diffusion-open airtightness and weathering-protection membrane
SOLITEX ADHERO 1000® Light-weight full-surface adhesive, diffusion-open airtightness and weathering-protection membrane
SOLITEX ADHERO 1000® Light-weight full-surface adhesive, diffusion-open airtightness and weathering-protection membrane
    pro clima

    SOLITEX ADHERO 1000® Light-weight full-surface adhesive, diffusion-open airtightness and weathering-protection membrane

    SOLITEX ADHERO 1000, Light-weight full-surface adhesive, diffusion-open airtightness and weathering-protection membrane, Temporary protection for floors during construction Thanks to its full-surface adhesion, this membrane provides temporary protection for intermediate floors/ceilings on multi-storey CLT (cross-laminated timber) or wooden-frame buildings during the construction period. Pitched roofs and walls Allows airtightness to be achieved on wood-based products and mineral subsurfaces – e.g. on the exterior side of unplastered (fair-faced) masonry or concrete components with joints. For roofs, it also fulfils the requirements of the Central Association of the German Roofing Trade (ZVDH) for a roofing underlay and for temporary coverings for the specified time period.
    Specifikation
    • Areas of application, Temporary protection for floors during construction Thanks to its full-surface adhesion, this membrane provides temporary protection for intermediate floors/ceilings on multi-storey CLT (cross-laminated timber) or wooden-frame buildings during the construction period. Pitched roofs and walls Allows airtightness to be achieved on wood-based products and mineral subsurfaces – e.g. on the exterior side of unplastered (fair-faced) masonry or concrete components with joints. For roofs, it also fulfils the requirements of the Central Association of the German Roofing Trade (ZVDH) for a roofing underlay and for temporary coverings for the specified time period.
    Teknisk specifikation
    • Unik ref.solitexadhero1000
    • ProduktfamiljAirtightness and weather protection membrane
    • ProduktgruppBuilding Material
    • TypByggmaterial
    • Publiceringsdatum2024-09-04
    • Edition nummer1
    • Höjd (mm)0.7
    • Bredd (mm)1.5
    Relaterad
    • HuvudmaterialPolypropen
    • Sekundärt materialPolymer
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)180
    Klassificering
    • BIMobjektkategoriByggnadsmaterial - Tätskikt
    • IFC klassificeringFloor
    • OmniClass nummer23-13 25 27
    • OmniClass TitelVapor Barriers

    Region tillgänglighet

    Europa Asien Nordamerika Afrika Sydamerika Oceanien
    Åland
    Afghanistan
    Amerikanska Jungruöarna
    Algeriet
    Argentina
    Amerikanska Samoaöarna
    Albanien
    Armenien
    Anguilla
    Angola
    Bolivia
    Australien
    Andorra
    Azerbajdzjan
    Antigua och Barbuda
    Benin
    Brasilien
    Cooköarna
    Belgien
    Bahrain
    Aruba
    Botswana
    Chile
    Fiji
    Bosnien och Hercegovina
    Bangladesh
    Bahamas
    Burkina Faso
    Colombia
    Franska Polynesien
    Bulgarien
    Bhutan
    Barbados
    Burundi
    Ecuador
    Guam
    Cypern
    Brittiska territoriet i Indiska oceanen
    Belize
    Centralafrikanska republiken
    Falklandsöarna (Islas Malvinas)
    Kiribati
    Danmark
    Brunei
    Bermuda
    Demokratiska republiken Kongo
    Franska Guyana
    Marshallöarna
    Estland
    Filippinerna
    British Virgin Islands
    Djibouti
    Guyana
    Mikronesiens federerade stater
    Färöarna
    Förenade Arabemiraten
    Caymanöarna
    Egypten
    Paraguay
    Nauru
    Finland
    Georgia
    Costa Rica
    Ekvatorialguinea
    Peru
    Niue
    Frankrike
    Hongkong
    Curaçao
    Elfenbenskusten
    Surinam
    Nordmarianerna
    Gibraltar
    Indien
    Dominica
    Eritrea
    Uruguay
    Norfolk Island
    Grekland
    Indonesien
    Dominikanska republiken
    Etiopien
    Venezuela
    Nya Kaledonien
    Guernsey
    Irak
    El Salvador
    Gabon
    Nya Zeeland
    Irland
    Iran
    Grenada
    Gambia
    Östtimor
    Island
    Israel
    Grönland
    Ghana
    Palau
    Isle of Man
    Japan
    Guadeloupe
    Guinea
    Papua Nya Guinea
    Italien
    Jordanien
    Guatemala
    Guinea-Bissau
    Pitcairn Islands
    Jersey
    Julöarna
    Haiti
    Jamhuri ya Uganda
    Samoa
    Kroatien
    Kambodja
    Honduras
    Kamerun
    Solomon Islands
    Lettland
    Kazakstan
    Jamaica
    Kap Verde
    Tokelauöarna
    Liechtenstein
    Kina
    Kanada
    Kenya
    Tonga
    Litauen
    Kokosöarna
    Karibiska Nederländerna
    Komorerna
    Tuvalu
    Luxemburg
    Kuwait
    Kuba
    Kongo
    United States Minor Outlying Islands
    Malta
    Kyrgyzstan
    Martinique
    Lesotho
    Vanuatu
    Moldavien
    Laos
    Mexiko
    Liberia
    Wallis- och Futunaöarna
    Monaco
    Libanon
    Montserrat
    Libyen
    Montenegro
    Macao
    Nicaragua
    Madagaskar
    Nederländerna
    Malaysia
    Panama
    Malawi
    Nordmakedonien
    Maldiverna
    Puerto Rico
    Mali
    Norge
    Mongoliet
    Saint Christopher och Nevis
    Marocko
    Österrike
    Myanmar (Burma)
    Saint Lucia
    Mauretanien
    Polen
    Nepal
    Saint Vincent och Grenadinerna
    Mauritius
    Portugal
    Nordkorea
    Saint-Barthélemy
    Mayotte
    Rumänien
    Oman
    Saint-Martin
    Moçambique
    Ryssland
    Pakistan
    Saint-Pierre-et-Miquelon
    Namibia
    San Marino
    Palestina
    Sint Maarten
    Niger
    Schweiz
    Qatar
    Trinidad och Tobago
    Nigeria
    Serbien
    Saudiarabien
    Turks och Caicos Islands
    Réunion
    Slovakien
    Singapore
    USA
    Rwanda
    Slovenien
    Sri Lanka
    Saint Helena
    Spanien
    Sydkorea
    São Tomé och Príncipe
    Storbritannien
    Syrien
    Senegal
    Svalbard
    Tadzjikistan
    Seychellerna
    Sverige
    Taiwan
    Sierra Leone
    Tjeckien
    Thailand
    Södra Sudan
    Tyskland
    Turkiet
    Somalia
    Ukraina
    Turkmenistan
    Sudan
    Ungern
    Uzbekistan
    Swaziland
    Vatikanstaten
    Vietnam
    Sydafrika
    Vitryssland
    Yemen
    Tanzania
    Tchad
    Togo
    Tunisien
    Västsahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App för Revit

    Ladda familjer direkt till din Revit-modell med ett klick

    Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

    • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
    • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
    • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit