Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

5-in-1 Sliding door Active A

Unique ref.: 5_in_1-Sliding_door_Active_A
Tillverkare: Profin
Produktfamilj: Sliding Doors
Produktgrupp: Sliding Doors
Bredd (mm): 3990
Höjd (mm): 2990
Djup (mm): 210
Datum för publicering: 2020-04-27
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
5 IN 1 PREFABRICATED ELEMENT
Profin’s 5 in 1 prefabricated element is an innovative solution developed by experts in window and door design. It allows for various combinations of windows, doors, and wall structures in a single element. The elements are designed and manufactured to order and are delivered to the construction site installation-ready.

Sliding Doors

THE ADVANTAGES OF THE 5 IN 1 SOLUTION

1. The use of larger elements saves time, thereby reducing the total duration of the construction project. The quality of construction too is better when a significant proportion of the work is carried out in carefully monitored conditions.

2. The functionality of the elements can be checked at the factory, and their design can be modified if this becomes necessary.

3. The elements are wrapped in a protective covering at the factory, which reduces the risk of damage during installation work.

4. The use of prefabricated elements reduces the quantity of materials needing to be stored on the site. This makes it easier to use the available space efficiently, and there is less need for moving materials and tools around.

5. Because the elements are individually wrapped for protection, their on-site handling and storage is easy. The protective covers can stay in place until all the messy tasks have been completed.

6. Furthermore, the windows, doors, and wall structures incorporated into the elements do not require any additional work on the construction site. All you need to do is to seal the elements together.


Huvudmaterial: Wood
Sekundärt material: Glass
Designad i: Finland
Tillverkad i: Finland
Nettovikt (Kg): 50

BIMobject kategori: Dörrar - Skjutdörrar
IFC-klassifikation: Door
UNSPSC-namn: Wooden doors
UNSPSC-kod: 30171504
Uniclass 1.4 Kod: L411
Uniclass 1.4 Beskrivning: Doors
Uniclass 2.0 Kod: SS-25-30
Uniclass 2.0 Beskrivning: Door And Window Systems
Uniclass 2015 Kod: EF_25_30
Uniclass 2015 Beskrivning: Doors and windows
NBS Reference Kod: 25-30
NBS Reference Beskrivning: Door And Window Systems
CSI MasterFormat 2014 Code: 08 14 73
CSI MasterFormat 2014 Title: Sliding Wood Doors
OmniClass-nummer: 23-17 11 15 25
OmniClass-rubrik: Sliding Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Den här produkten är tillgänglig i:
Europe
  • Finland

BIMobject®