Narbonne V M
Purmo

Narbonne V M

Convectors Narbonne V M are composed of several interconnected profiled steel heating elements of a rectangular cross section. Each radiator has got connectors with internal thread G ½”. Narbonne convectors are equipped with two side covers. The heating profiles are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.
Specifikation
  • Connections: 2 x G 1⁄2 ” , 4 x G 1⁄2 ” Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0 mm) Maximal temperature: 110 ºC Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Colour: RAL 9016, other RAL colours available, surcharge at each order Brackets: wall or floor – ordered separately, at Client’s preference,Danfoss thermostatic valve complete with radiator Accessories: plug and air vent Metal sheet thickness: heating profiles – 1.50 mm; convectors – 0.50 mm Height: 1600, 1800, 2000 mm Length: from 214 to 862 mm Depth: 68 and 93 mm
Teknisk specifikation
  • Unik ref.purmo-narbonne-vm-decorative-radiators
  • ProduktfamiljPurmo
  • ProduktgruppDecorative radiators
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-06-21
  • Edition nummer3
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iÖsterrike
  • Tillverkad iÖsterrike
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • UNSPSC namnRadiators
  • UNSPSC kod40101801
  • Uniclass 2015 kodPr_70_60_36_73
  • Uniclass 2015 beskrivningRadiators
  • CSI MasterFormat 2014 Kod23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass nummer23-33 15 21 15
  • OmniClass TitelPlate Radiators
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING

Region tillgänglighet

Europa Oceanien Asien
Belgien
Australien
Kazakstan
Frankrike
Kina
Kroatien
Lettland
Litauen
Moldavien
Nederländerna
Österrike
Polen
Rumänien
Ryssland
Slovenien
Storbritannien
Tjeckien
Tyskland
Ukraina
Ungern
Vitryssland