PURMO Ramo Ventil Compact
Purmo

PURMO Ramo Ventil Compact

The versatile PURMO Ramo Ventil Compact panel radiators stand out due to their flat front panel with slight horizontal ribbing. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in thermostatic Oventrop valve insert providing pre-setting.
Specifikation
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 2 x G ½" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
Teknisk specifikation
  • Unik ref.purmo-ramo-ventil-compact-panel-radiators
  • ProduktfamiljPurmo
  • ProduktgruppPanel radiators
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-06-21
  • Edition nummer3
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iPolen
  • Tillverkad iPolen
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • UNSPSC namnRadiators
  • UNSPSC kod40101801
  • Uniclass 2015 kodPr_70_60_36_73
  • Uniclass 2015 beskrivningRadiators
  • CSI MasterFormat 2014 Kod23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass nummer23-33 15 21 15
  • OmniClass TitelPlate Radiators
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING

Region tillgänglighet

Europa Oceanien Asien
Åland
Australien
Kazakstan
Belgien
Kina
Danmark
Finland
Frankrike
Kroatien
Lettland
Litauen
Moldavien
Nederländerna
Österrike
Polen
Rumänien
Ryssland
Slovenien
Storbritannien
Tjeckien
Tyskland
Ukraina
Ungern
Vitryssland