Santorini C
Purmo

Santorini C

Round horizontal collectors of the Santorini C model are slightly bent to form an arcgiving the radiator lightness and elegancy.
Specifikation
  • Material: high quality steel section Heating medium: water Connections: 4 threaded ½" female connections Working pressure: 10 bar Maximal temperature: 110°C Painting: anaphoretic priming, final painting with the use of electrostatic powder coating Colours: RAL 9016 white, other colours from the RAL colour chart are available on request Basic equipment: brackets with adjustable wall distance, ½" air vent, blanking plug. Additional equipment: round chrome plated towel hanger, electric heater.
Teknisk specifikation
  • Unik ref.purmo-santorini-c-bathroom-radiators
  • ProduktfamiljPurmo
  • ProduktgruppBathroom radiators
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-06-21
  • Edition nummer3
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iÖsterrike
  • Tillverkad iÖsterrike
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • UNSPSC namnRadiators
  • UNSPSC kod40101801
  • Uniclass 2015 kodPr_70_60_36_73
  • Uniclass 2015 beskrivningRadiators
  • CSI MasterFormat 2014 Kod23 82 29
  • CSI MasterFormat 2014 TitelRadiators
  • OmniClass nummer23-33 15 21 13
  • OmniClass TitelFinned Tube Radiators
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING

Region tillgänglighet

Europa Oceanien Asien
Belgien
Australien
Kazakstan
Frankrike
Kina
Kroatien
Lettland
Litauen
Moldavien
Nederländerna
Österrike
Polen
Rumänien
Ryssland
Slovenien
Storbritannien
Tjeckien
Tyskland
Ukraina
Ungern
Vitryssland