Banga Central Towel Warmer
Finimetal

Banga Central Towel Warmer

Banga Raccord Central, the first-price towel dryer with a sober and functional design
Specifikation
  • Towel Warm in high quality steel section
    Operates on the central heating circuit.
    Painting: anaphoretic priming, final painting with the use of electrostatic powder coating
    Color: Ral 9016 – Traffic White. Other colours from the RAL colour chart are available on request.
    Basic equipment: 3 independents brackets with adjustable wall distance.
    Connections: 2 *1/2“ connections and 1*air vent 1/2“
    Working pressure: 10 bar.
    Standards: CE - NF

Teknisk specifikation
  • Unik ref.banga-central
  • ProduktfamiljRadiators
  • ProduktgruppTowel warmers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-01-24
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialEpoxi
  • Tillverkad iFrankrike
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • UNSPSC namnSpace heaters
  • UNSPSC kod40101819
  • Uniclass 2015 kodTE_70_10_20_80
  • Uniclass 2015 beskrivningSpace heaters
  • CSI MasterFormat 2014 Kod23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass nummer23-33 15 00
  • OmniClass TitelHVAC Heating Units
  • CSI UniFormat II KodD3020
  • CSI UniFormat II TitelHeat Generating Systems

Region tillgänglighet

Europa
Frankrike