Chorus Bains Towel Warmer
Chorus Bains Towel Warmer
    Finimetal

    Chorus Bains Towel Warmer

    Contemporary or classic, the Chorus Bath is a functional towel warmer ideal for young and old.
    Specifikation
    • Towel Warmer in high quality steel sectionl. Works on the central heating circuit. Painting : electrophoresis primer and final painting with the use of electrostatic powder coating
      Color: Sanitary White Ral 9016. Fixings: 4 independent radiator fixing. Connection: 2 connections Ø 15/21, one air vent and one blind plug. Maximum operating pressure: 4 bar. Standards: CE - NF

    Teknisk specifikation
    • Unik ref.chorus-bains
    • ProduktfamiljRadiators
    • ProduktgruppTowel warmers
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-01-24
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnSpace heaters
    • UNSPSC kod40101819
    • Uniclass 2015 kodTE_70_10_20_80
    • Uniclass 2015 beskrivningSpace heaters
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike