Chorus Horizontal Radiator
Chorus Horizontal Radiator
Chorus Horizontal Radiator
    Finimetal

    Chorus Horizontal Radiator

    Horizontal Chorus is available in both single and double versions, with or without convection fins, and double models have a reduced thickness thanks to the triangular shape of the collectors. The Chorus remains faithful to the decorative spirit leaving the first row of tube without fins. The rounded tubes also contribute to its elegance while improving the protection in case of shock.
    Specifikation
    • Decorative Radiator Works on the central heating circuit Material: high quality steel profiles with flat emitter tubes 70x11mm (depth 12,5/10th mm) Colour: RAL 9016, other RAL colours available with surcharge Connections: 4 x G ½”, reversible left/right Max. operating pressure: 4 bar Brackets: 4 or 6 wall brackets according radiator length Standards: CE - NF
    Teknisk specifikation
    • Unik ref.chorus-h
    • ProduktfamiljRadiators
    • ProduktgruppDesign
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-11-27
    • Edition nummer2
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnSpace heaters
    • UNSPSC kod40101819
    • Uniclass 2015 kodTE_70_10_20_80
    • Uniclass 2015 beskrivningSpace heaters
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike