Chorus Vertical Radiator
Chorus Vertical Radiator
Chorus Vertical Radiator
Chorus Vertical Radiator
    Finimetal

    Chorus Vertical Radiator

    From 500 to 4000 mm high, functional and astute the simple Vertical Chorus adapt to the space available. Thanks to the universal connection, 14 possible connections allow an easy and discreet installation.
    Specifikation
    • Decorative Radiator Works on the central heating circuit. Material: high quality steel profiles with flat emitter tubes 70x11mm (depth 12,5/10th mm) Colour: RAL 9016, other RAL colours available with surcharge Connections: Universal Connection 6 x G ½” Max. operating pressure: 4 bar Brackets: wall brackets included Standards: CE - NF
    Teknisk specifikation
    • Unik ref.chorus-v
    • ProduktfamiljRadiators
    • ProduktgruppDesign
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-11-27
    • Edition nummer3
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnSpace heaters
    • UNSPSC kod40101819
    • Uniclass 2015 kodTE_70_10_20_80
    • Uniclass 2015 beskrivningSpace heaters
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike