Opus H Radiator
Opus H Radiator
    Finimetal

    Opus H Radiator

    Roundness of the tubes, lightness, transparency, the Opus integrates easily into modern style interiors.
    Specifikation
    • Decorative steel radiator (Round emitter tube dia23,5 mm (12,5 / 10th of a mm); Operates on the central heating circuit, Painting : electrophoresis primer and final painting with the use of electrostatic powder coating
      Color: Sanitary White Ral 9016,; Color: standard White Sanitary Ral - Fixings: wall brackets screwed delivered in the packing, Holes: 4 x Ø 15/21, Connection: 50 reversible left / right, Maximum operating pressure: 10 bar, Standards: CE and NF
    Teknisk specifikation
    • Unik ref.opus-h
    • ProduktfamiljRadiators
    • ProduktgruppDesign
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-01-24
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnSpace heaters
    • UNSPSC kod40101819
    • Uniclass 2015 kodTE_70_10_20_80
    • Uniclass 2015 beskrivningSpace heaters
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike