Reggane 3010 Deco Compact Radiator
Reggane 3010 Deco Compact Radiator
    Finimetal

    Reggane 3010 Deco Compact Radiator

    The steel falt front panel radiator REGGANE 3010 DECO is equipped with a decorative front grooved with rounded edges. Compatible with any heating system, its 10 service pressure bar and new dimensions give it a high thermal performance and exemplary heating comfort.
    Specifikation
    • Flat front panel Radiator in steel with decorative front grooved. Works on the central heating system and all heating system hot water. No: 40 mm Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard Color: Health White Ral 9016 Fixations: equipped with stirrups and delivered with consoles Connection: 4 orifices - 15/21 female flat litter Comes complete with consoles, cap and drain cap
    Teknisk specifikation
    • Unik ref.reggane-3010-deco-compact
    • ProduktfamiljRadiators
    • ProduktgruppDesign panel
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-06-27
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iUngern
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnHeating equipment and parts and accessories
    • UNSPSC kod401018
    • Uniclass 2015 kodPr_70_60
    • Uniclass 2015 beskrivningSpace heating and cooling products
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike