Reggane 3010 Deco Tertiaire Radiator
Reggane 3010 Deco Tertiaire Radiator
    Finimetal

    Reggane 3010 Deco Tertiaire Radiator

    Without convection fins, the new REGGANE 3010 DECO TERTIAIRE steel radiator is the perfect answer for the public's receiving environment. With its 10 service pressure bar, rounded edges and grooved front-end, it will seduce you for its technical and aesthetic qualities.
    Specifikation
    • Flat front panel Radiator in steel with decorative front-front grooved without convection fins. Works on the central heating system and all heating system hot water. No: 40 mm Type: 10, 20, 30 Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with consoles Connection: equipped with 4 orifice 15/21 female flat range Comes complete with consoles, plug and drain cap
    Teknisk specifikation
    • Unik ref.reggane-3010-deco-tertiaire
    • ProduktfamiljRadiators
    • ProduktgruppDesign panel
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-06-27
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialEpoxi
    • Tillverkad iUngern
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater
    • IFC klassificeringByggnadsuppvärmare
    • UNSPSC namnHeating equipment and parts and accessories
    • UNSPSC kod401018
    • Uniclass 2015 kodPr_70_60
    • Uniclass 2015 beskrivningSpace heating and cooling products
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 15 00
    • OmniClass TitelHVAC Heating Units
    • CSI UniFormat II KodD3020
    • CSI UniFormat II TitelHeat Generating Systems

    Region tillgänglighet

    Europa
    Frankrike