Reggane 3010 Standard Radiator
Finimetal

Reggane 3010 Standard Radiator

The REGGANE 3010 STANDARD bare panel radiator with convection fins benefits from the service pressure of 10 bar and extremely neat fintions. The connection to the central heating reaseau is made thanks to the 4 connections. It confers a harmonious diffusion of heat.
Specifikation
  • Steel panel radiator with rounded edges Works on the central heating system and all heating system hot water No: 40 mm Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard Color: Health White Ral 9016 Fixations: equipped with stirrups and comes with consoles Connection: 4 orifices - 15/21 female flat litter Comes complete with consoles, cap and drain cap
Teknisk specifikation
  • Unik ref.reggane-3010-standard
  • ProduktfamiljRadiators
  • ProduktgruppPanel
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-06-27
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialEpoxi
  • Tillverkad iUngern
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • UNSPSC namnHeating equipment and parts and accessories
  • UNSPSC kod401018
  • Uniclass 2015 kodPr_70_60
  • Uniclass 2015 beskrivningSpace heating and cooling products
  • CSI MasterFormat 2014 Kod23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass nummer23-33 15 00
  • OmniClass TitelHVAC Heating Units
  • CSI UniFormat II KodD3020
  • CSI UniFormat II TitelHeat Generating Systems

Region tillgänglighet

Europa
Frankrike